Conveyors
DESTACO - Workholding Equipment & Automation Tooling Solutions
75RLIND_3
75RLIND
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Link Length (in)
3
Conveyor Width (in)
3.07
Conveyor Center Distance (m)
3.9
Maximum Overhung Moment Load Per Link (Nm)
1
Maximum Load Per Link (kg)
4
Imperial or Metric Product
Metric
Conveyor Width (mm)
78.1
Link Length (mm)
75
DistributorGroup
Camco Indexers & Conveyors
Product Function
Linear Positioning
Product Series
75RL
Conveyor Finish
Industrial
Back to Top