CAMCO Rite-Link Precision Conveyors - Right Sized Conveying

Right Sized Conveying

The CAMCO Rite-Link Conveyor is a thin profile, preassembled, precision link system that offers maintenance free accuracy and durability for industrial conveying applications.

CAMCO Rite-Link ConveyorThe Rite-Link Conveyor offers the Right...

  • Assembly
    • Fully designed, assembled and tested for your application
    • Can be used in an over/under or carousel configuration
  • Size
    • Slim, compact design with narrow links accommodates oversized tooling
    • Easy to integrate
    • Servo-friendly for flexible indexing with CAMCO RSD rotary servo drive
  • Accuracy
    • Precision motion from the trusted industry leader
    • More accurate and stable than roller chain
  • Operation
    • High operation speeds
    • No lubrication needed
    • Energy efficient
    • Cost Effective

Applications

  • Precision positioning applications requiring higher precision or speed than roller chain can provide
  • Material conveying applications (industrial or medical): for example, narrow cleat or bucket conveyor for constant speed applications. The conveyor can be mounted for either over/under or carousel operation.

Rite-Link Conveyor Technical Specifications

  75RL 115RL 150RL
Link Length/Pitch (mm) 75 115 150
Standard Center Distances (m)

1.20
2.10
3.00
3.90
4.80

1.38
2.30
3.22
4.14
5.06

1.20
2.10
3.00
3.90
4.80

Maximum Load per Link (kg) 3 3 3
Maximum Overhung Load per Link (Nm) 0.5 0.5 0.5

 

Rite-Link compared to other conveyors

Compared to Roller Chain Conveyors
the Rite-Link Conveyor has
Compared to Modular Precision Link Conveyors
the Rite-Link Conveyor has
  • Easy integration: fully designed, assembled and tested
  • Superior accuracy
  • Higher operating speeds
  • Large mounting surface
  • Available in Carousel or Over/Under design
  • Easy to clean
  • Lubrication Free
  • Less mass/faster
  • Narrower profile
  • Less energy consumption
  • Fully metric features
  • Lighter weight
  • Lubrication Free

Additional Information

Contact your local sales representative for additional information about the CAMCO Rite-Link Conveyor

Rite-Link Conveyor - Rite Link Conveyor
 -

The CAMCO Rite-Link Conveyor is a thin profile, preassembled, precision link system that offers maintenance free accuracy and durability for industrial conveying applications.

  • Fully designed, assembly and tested for your application
  • Slim, compact design with narrow link accommodates oversized tooling
  • More accurate and stable than roller chain with high operating speed capabilities
  • Servo-friendly for flexible indexing with CAMCO RSD rotary servo drive
Datasheet
Part Number CAD Link LengthMax. Weight / LinkMax. Overhung Load / Link
75RL - Preconfigured DXF & Step 75 mm
2.94 in
3 kg
6.6 lbs
.5 Nm
4.4 in-lb
115RL - Preconfigured DXF & Step 115 mm
4.53 in
3 kg
6.6 lbs
.5 Nm
4.4 in-lb
150RL - Preconfigured DXF & Step 150 mm
5.91 in
3 kg
6.6 lbs
.5 Nm
4.4 in-lb
Request a Quote

Have A Question?

Fields marked with * are required.



Phone Support Tech Support
 

Scroll To Top