Pneumatic Rotary Actuators

pneumatic rotary actuatorsDESTACO's Robohand Pneumatic Rotary Actuators (Rotaries) are available in a wide range of models: Shaft or flange output, high or low precision, light-duty to heavy-duty. Some models feature the DirectConnect hole pattern for easy integration with other Robohand products - no adapter plates!

Pneumatic Rotaries are available in several styles for a variety of applications.

  • DRF Flange Rotaries with DirectConnect for easy integration with other Robohand products and for applications requiring a precision end stop and zero backlash
  • DRG Shaft Output Rotaries with DirectConnect for applications where low precision end-stop positioning and backlash are acceptable
  • RR light, medium and heavy-duty Rotaries have a flange output and a low profile for tight space applications

Features

  • DirectConnect for easy integration with other Robohand products
  • Precision end stop and zero backlash
  • Low profile for tight space applications

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question