Cylinder Bore (in)
2.375
Max Torque End-Stroke (in-lbs)
364
Max Payload With Shocks (lb)
75
Displacement (in³)
22.8
Maximum Torque at 100psi/7bar (in-lb)
728
Max Payload Inertia With Shocks (lb-in-sec²)
1.0251
Max Torque Mid-Stroke (in-lbs)
728
Weight (lb)
26.8
Maximum Torque at 100psi/7bar (in-lb)
728
Max Payload (lb)
75
Max. Payload (kg)
34
Weight (kg)
11.8
Imperial or Metric Product
Imperial Version
Cylinder Bore (mm)
60.32
Maximum Torque at 100psi/7bar (Nm)
82
Max Payload With Shocks (kg)
34
Max Payload Inertia With Shocks (Nm-sec²)
0.11584
Displacement (cm³)
373.63
Pressure Range (bar)
40-100 psi
Maximum Torque at 100psi/7bar (Nm)
82