height_t0_mounting_surface_in_english
8.3464566929134
center_thru_hole_diameter_in_english
3.54
output_overturning_moment_capacity_inlb_english
11050
center_distance_in_english
4.3307086614173
Height To Mounting Surface (in)
8.3
output_radial_capactiry_lb_english
5613
Output Radial Capacity (lb)
5613
Output Thrust/Axial Capacity (lb)
4411
Center Distance (in)
4.3
Maximum Torque (in-lb)
7285
Internal Inertia (lb-in²)
51
Internal Inertia (lb-in²)
51
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
38
Mounting Surface Diameter (in)
3.9
maximum_torque_inlb_english
7285
B10 Torque Capacity (in-lb)
69287
Center Thru Hole Diameter (in)
3.54
b10_torque_capacity_inlb_english
69287
Output Overturning Moment Capacity (in-lb)
11050
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.8
output_thrust_axial_capacity_lb_english
4411
mounting_surface_diameter_in_english
3.9370078740157
output_thrust_axial_capacity_n_metric
19629
mounting_surface_diameter_mm_metric
100
output_radial_capactiry_n_metric
24978
Output Thrust/Axial Capacity (N)
19629
height_t0_mounting_surface_mm_metric
212
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0014
Height To Mounting Surface (mm)
212
Maximum Torque (Nm)
823
Internal Inertia (kgm²)
0.0149
Output Radial Capacity (N)
24978
Internal Inertia (kgm²)
0.0149
output_overturning_moment_capacity_nm_metric
1249
Mounting Surface Diameter (mm)
100
center_distance_mm_metric
110
b10_torque_capacity_nm_metric
7829
Center Thru Hole Diameter (mm)
90
center_thru_hole_diameter_mm_metric
90
Maximum Torque (Nm)
823
B10 Torque Capacity (Nm)
7829
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
1249
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Center Distance (mm)
110