height_t0_mounting_surface_in_english
8.3464566929134
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.4
Maximum Torque (in-lb)
4893
Height To Mounting Surface (in)
8.3
mounting_surface_diameter_in_english
3.9370078740157
center_distance_in_english
4.3307086614173
output_radial_capactiry_lb_english
5613
Center Thru Hole Diameter (in)
3.54
Output Overturning Moment Capacity (in-lb)
11050
output_overturning_moment_capacity_inlb_english
11050
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27
Mounting Surface Diameter (in)
3.9
B10 Torque Capacity (in-lb)
36701
Center Distance (in)
4.3
Output Radial Capacity (lb)
5613
b10_torque_capacity_inlb_english
36701
Output Thrust/Axial Capacity (lb)
4411
maximum_torque_inlb_english
4893
center_thru_hole_diameter_in_english
3.54
Internal Inertia (lb-in²)
48
Internal Inertia (lb-in²)
48
output_thrust_axial_capacity_lb_english
4411
center_thru_hole_diameter_mm_metric
90
b10_torque_capacity_nm_metric
4147
output_overturning_moment_capacity_nm_metric
1249
Maximum Torque (Nm)
553
height_t0_mounting_surface_mm_metric
212
Maximum Torque (Nm)
553
output_thrust_axial_capacity_n_metric
19629
Internal Inertia (kgm²)
0.014
Output Radial Capacity (N)
24978
mounting_surface_diameter_mm_metric
100
Internal Inertia (kgm²)
0.014
Center Thru Hole Diameter (mm)
90
Output Thrust/Axial Capacity (N)
19629
Imperial or Metric Product
Metric
Mounting Surface Diameter (mm)
100
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Center Distance (mm)
110
center_distance_mm_metric
110
B10 Torque Capacity (Nm)
4147
output_radial_capactiry_n_metric
24978
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
Height To Mounting Surface (mm)
212
Output Overturning Moment Capacity (Nm)
1249