Internal Inertia (lb-in²)
52
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
167
Height To Mounting Surface (in)
8.3
center_thru_hole_diameter_in_english
3.54
Output Overturning Moment Capacity (in-lb)
11050
center_distance_in_english
4.3307086614173
Center Distance (in)
4.3
Output Radial Capacity (lb)
5613
Internal Inertia (lb-in²)
52
Mounting Surface Diameter (in)
3.9
maximum_torque_inlb_english
8555
B10 Torque Capacity (in-lb)
65295
output_radial_capactiry_lb_english
5613
b10_torque_capacity_inlb_english
65295
mounting_surface_diameter_in_english
3.9370078740157
Maximum Torque (in-lb)
8555
output_overturning_moment_capacity_inlb_english
11050
height_t0_mounting_surface_in_english
8.3464566929134
output_thrust_axial_capacity_lb_english
4411
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
21
Output Thrust/Axial Capacity (lb)
4411
Center Thru Hole Diameter (in)
3.54
Output Radial Capacity (N)
24978
center_thru_hole_diameter_mm_metric
90
Internal Inertia (kgm²)
0.0152
Height To Mounting Surface (mm)
212
Maximum Torque (Nm)
967
output_thrust_axial_capacity_n_metric
19629
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0061
output_overturning_moment_capacity_nm_metric
1249
Internal Inertia (kgm²)
0.0152
Output Thrust/Axial Capacity (N)
19629
Center Thru Hole Diameter (mm)
90
b10_torque_capacity_nm_metric
7378
Maximum Torque (Nm)
967
height_t0_mounting_surface_mm_metric
212
mounting_surface_diameter_mm_metric
100
Center Distance (mm)
110
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.049
Mounting Surface Diameter (mm)
100
center_distance_mm_metric
110
output_radial_capactiry_n_metric
24978
B10 Torque Capacity (Nm)
7378
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
1249