Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.7
Internal Inertia (lb-in²)
53
Output Radial Capacity (lb)
1856
Mounting Surface Diameter (in)
3.9
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
24
B10 Torque Capacity (in-lb)
17629
Output Thrust/Axial Capacity (lb)
2053
center_distance_in_english
4.3307086614173
Maximum Torque (in-lb)
1494
output_overturning_moment_capacity_inlb_english
4238
mounting_surface_diameter_in_english
3.9370078740157
Output Shaft Diameter (in)
1.38
output_thrust_axial_capacity_lb_english
2053
output_radial_capactiry_lb_english
1856
Center Distance (in)
4.3
height_t0_mounting_surface_in_english
8.3464566929134
Internal Inertia (lb-in²)
53
Height To Mounting Surface (in)
8.3
maximum_torque_inlb_english
1494
b10_torque_capacity_inlb_english
17629
Output Overturning Moment Capacity (in-lb)
4238
output_shaft_dia_in_english
1.38
Mounting Surface Diameter (mm)
100
Output Radial Capacity (N)
8259
mounting_surface_diameter_mm_metric
100
Internal Inertia (kgm²)
0.0155
output_thrust_axial_capacity_n_metric
9136
center_distance_mm_metric
110
Output Thrust/Axial Capacity (N)
9136
Internal Inertia (kgm²)
0.0155
Height To Mounting Surface (mm)
212
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0008
Output Shaft Diameter (mm)
35
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
479
height_t0_mounting_surface_mm_metric
212
Maximum Torque (Nm)
169
b10_torque_capacity_nm_metric
1992
B10 Torque Capacity (Nm)
1992
Output Overturning Moment Capacity (Nm)
479
Maximum Torque (Nm)
169
output_shaft_dia_mm_metric
35
output_radial_capactiry_n_metric
8259
Center Distance (mm)
110