Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
38
Height To Mounting Surface (in)
8.3
Internal Inertia (lb-in²)
56
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.8
height_t0_mounting_surface_in_english
8.3464566929134
Output Shaft Diameter (in)
1.38
Mounting Surface Diameter (in)
3.9
output_overturning_moment_capacity_inlb_english
4238
Maximum Torque (in-lb)
7285
Internal Inertia (lb-in²)
56
b10_torque_capacity_inlb_english
69287
Output Radial Capacity (lb)
1856
output_radial_capactiry_lb_english
1856
B10 Torque Capacity (in-lb)
69287
mounting_surface_diameter_in_english
3.9370078740157
Center Distance (in)
4.3
output_thrust_axial_capacity_lb_english
2053
Output Overturning Moment Capacity (in-lb)
4238
Output Thrust/Axial Capacity (lb)
2053
center_distance_in_english
4.3307086614173
maximum_torque_inlb_english
7285
output_shaft_dia_in_english
1.38
Internal Inertia (kgm²)
0.0164
Imperial or Metric Product
Metric
b10_torque_capacity_nm_metric
7829
Maximum Torque (Nm)
823
height_t0_mounting_surface_mm_metric
212
Height To Mounting Surface (mm)
212
output_thrust_axial_capacity_n_metric
9136
B10 Torque Capacity (Nm)
7829
Mounting Surface Diameter (mm)
100
Internal Inertia (kgm²)
0.0164
output_shaft_dia_mm_metric
35
Output Shaft Diameter (mm)
35
Output Radial Capacity (N)
8259
mounting_surface_diameter_mm_metric
100
output_radial_capactiry_n_metric
8259
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
output_overturning_moment_capacity_nm_metric
479
Center Distance (mm)
110
Output Thrust/Axial Capacity (N)
9136
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0014
Output Overturning Moment Capacity (Nm)
479
Maximum Torque (Nm)
823
center_distance_mm_metric
110