Output Radial Capacity (lb)
1856
Output Shaft Diameter (in)
1.38
center_distance_in_english
4.3307086614173
Internal Inertia (lb-in²)
70
mounting_surface_diameter_in_english
3.9370078740157
output_overturning_moment_capacity_inlb_english
4238
Height To Mounting Surface (in)
8.3
Maximum Torque (in-lb)
8555
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
21
output_shaft_dia_in_english
1.38
output_thrust_axial_capacity_lb_english
2053
B10 Torque Capacity (in-lb)
65295
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
167
Output Overturning Moment Capacity (in-lb)
4238
maximum_torque_inlb_english
8555
b10_torque_capacity_inlb_english
65295
height_t0_mounting_surface_in_english
8.3464566929134
output_radial_capactiry_lb_english
1856
Output Thrust/Axial Capacity (lb)
2053
Center Distance (in)
4.3
Internal Inertia (lb-in²)
70
Mounting Surface Diameter (in)
3.9
Mounting Surface Diameter (mm)
100
Imperial or Metric Product
Metric
Output Radial Capacity (N)
8259
output_radial_capactiry_n_metric
8259
Center Distance (mm)
110
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.049
output_thrust_axial_capacity_n_metric
9136
Maximum Torque (Nm)
967
Internal Inertia (kgm²)
0.0205
output_shaft_dia_mm_metric
35
Maximum Torque (Nm)
967
Internal Inertia (kgm²)
0.0205
Output Shaft Diameter (mm)
35
Height To Mounting Surface (mm)
212
Output Thrust/Axial Capacity (N)
9136
Output Overturning Moment Capacity (Nm)
479
B10 Torque Capacity (Nm)
7378
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0061
center_distance_mm_metric
110
b10_torque_capacity_nm_metric
7378
mounting_surface_diameter_mm_metric
100
output_overturning_moment_capacity_nm_metric
479
height_t0_mounting_surface_mm_metric
212