b10_torque_capacity_inlb_english
37
Center Thru Hole Diameter (in)
10.98
Output Overturning Moment Capacity (in-lb)
1469000
Mounting Surface Diameter (in)
45.5
Center Distance (in)
14.3
center_distance_in_english
14.251968503937
Output Radial Capacity (lb)
59025
height_t0_mounting_surface_in_english
23.228346456693
Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)
30924
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
14215
Height To Mounting Surface (in)
23.2
output_radial_capactiry_lb_english
59025
center_thru_hole_diameter_in_english
10.98
output_thrust_axial_capacity_lb_english
85470
output_overturning_moment_capacity_inlb_english
1469000
Internal Inertia (lb-in²)
549900
Internal Inertia (lb-in²)
549900
mounting_surface_diameter_in_english
45.472440944882
Maximum Torque (in-lb)
492193
Output Thrust/Axial Capacity (lb)
85470
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1445
B10 Torque Capacity (in-lb)
37
maximum_torque_inlb_english
492193
Output Radial Capacity (N)
262661
Maximum Torque (Nm)
55615
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
4.16
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.423
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
590
Maximum Inertia Load at 20 indexes per minute (kgm² x 1000 )
9.05
height_t0_mounting_surface_mm_metric
590
Output Thrust/Axial Capacity (N)
380341
Maximum Torque (Nm)
55615
Center Thru Hole Diameter (mm)
279
output_thrust_axial_capacity_n_metric
380341
Center Distance (mm)
362
output_radial_capactiry_n_metric
262661
center_thru_hole_diameter_mm_metric
279
Internal Inertia (kgm²)
160.9
B10 Torque Capacity (Nm)
47755
Mounting Surface Diameter (mm)
1155.0
output_overturning_moment_capacity_nm_metric
165989
center_distance_mm_metric
362
Output Overturning Moment Capacity (Nm)
165989
mounting_surface_diameter_mm_metric
1155
Internal Inertia (kgm²)
160.9
b10_torque_capacity_nm_metric
47755