Center Thru Hole Diameter (in)
5
center_thru_hole_diameter_in_english
5
Output Radial Capacity (lb)
4650
mounting_surface_diameter_in_english
14.5
Center Distance (in)
9
b10_torque_capacity_inlb_english
23685
Output Thrust/Axial Capacity (lb)
11650
B10 Torque Capacity (in-lb)
23685
maximum_torque_inlb_english
25045
Maximum Torque (in-lb)
25045
Internal Inertia (lb-in²)
4415
Internal Inertia (lb-in²)
4415
Mounting Surface Diameter (in)
14.5
Height To Mounting Surface (in)
13.6
output_thrust_axial_capacity_lb_english
11650
center_distance_in_english
9
Output Overturning Moment Capacity (in-lb)
40528
height_t0_mounting_surface_in_english
13.56
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3988
output_radial_capactiry_lb_english
4650
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1134
output_overturning_moment_capacity_inlb_english
40528
Internal Inertia (kgm²)
1.292
Center Distance (mm)
228.6
center_thru_hole_diameter_mm_metric
127
output_radial_capactiry_n_metric
20693
Mounting Surface Diameter (mm)
368.3
B10 Torque Capacity (Nm)
2676
b10_torque_capacity_nm_metric
2676
Internal Inertia (kgm²)
1.292
Imperial or Metric Product
Imperial
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.332
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.167
Maximum Torque (Nm)
2830
output_overturning_moment_capacity_nm_metric
11.861
mounting_surface_diameter_mm_metric
368.3
Output Overturning Moment Capacity (Nm)
11.861
center_distance_mm_metric
228.6
output_thrust_axial_capacity_n_metric
51843
height_t0_mounting_surface_mm_metric
344.424
Maximum Torque (Nm)
2830
Output Thrust/Axial Capacity (N)
51843
Center Thru Hole Diameter (mm)
127
Height To Mounting Surface (mm)
344.4
Output Radial Capacity (N)
20693