Center Thru Hole Diameter (in)
5
output_radial_capactiry_lb_english
4650
Output Radial Capacity (lb)
4650
Internal Inertia (lb-in²)
4486
mounting_surface_diameter_in_english
14.5
Center Distance (in)
9
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7092
B10 Torque Capacity (in-lb)
25271
center_distance_in_english
9
maximum_torque_inlb_english
25095
Mounting Surface Diameter (in)
14.5
output_thrust_axial_capacity_lb_english
11650
Internal Inertia (lb-in²)
4486
Output Thrust/Axial Capacity (lb)
11650
center_thru_hole_diameter_in_english
5
Maximum Torque (in-lb)
25095
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2019
height_t0_mounting_surface_in_english
13.56
output_overturning_moment_capacity_inlb_english
40528
b10_torque_capacity_inlb_english
25271
Output Overturning Moment Capacity (in-lb)
40528
Height To Mounting Surface (in)
13.6
Output Overturning Moment Capacity (Nm)
11.861
height_t0_mounting_surface_mm_metric
344.424
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
2.076
Center Distance (mm)
228.6
Maximum Torque (Nm)
2836
Output Thrust/Axial Capacity (N)
51843
Output Radial Capacity (N)
20693
Center Thru Hole Diameter (mm)
127
Height To Mounting Surface (mm)
344.4
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.591
output_thrust_axial_capacity_n_metric
51843
Mounting Surface Diameter (mm)
368.3
mounting_surface_diameter_mm_metric
368.3
B10 Torque Capacity (Nm)
2855
Internal Inertia (kgm²)
1.313
Maximum Torque (Nm)
2836
center_distance_mm_metric
228.6
center_thru_hole_diameter_mm_metric
127
output_overturning_moment_capacity_nm_metric
11.861
b10_torque_capacity_nm_metric
2855
Internal Inertia (kgm²)
1.313
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
20693