output_overturning_moment_capacity_inlb_english
40528
Maximum Torque (in-lb)
24086
output_radial_capactiry_lb_english
4650
Output Radial Capacity (lb)
4650
Output Overturning Moment Capacity (in-lb)
40528
Height To Mounting Surface (in)
13.6
B10 Torque Capacity (in-lb)
24390
Output Thrust/Axial Capacity (lb)
11650
center_thru_hole_diameter_in_english
5
b10_torque_capacity_inlb_english
24390
Internal Inertia (lb-in²)
4009
Internal Inertia (lb-in²)
4009
Center Thru Hole Diameter (in)
5
Center Distance (in)
9
mounting_surface_diameter_in_english
14.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
184
center_distance_in_english
9
maximum_torque_inlb_english
24086
output_thrust_axial_capacity_lb_english
11650
Mounting Surface Diameter (in)
14.5
height_t0_mounting_surface_in_english
13.56
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
50
center_distance_mm_metric
228.6
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.015
b10_torque_capacity_nm_metric
2756
center_thru_hole_diameter_mm_metric
127
Output Overturning Moment Capacity (Nm)
11.861
Output Thrust/Axial Capacity (N)
51843
output_thrust_axial_capacity_n_metric
51843
height_t0_mounting_surface_mm_metric
344.424
Internal Inertia (kgm²)
1.173
Center Thru Hole Diameter (mm)
127
Maximum Torque (Nm)
2722
Internal Inertia (kgm²)
1.173
Height To Mounting Surface (mm)
344.4
output_radial_capactiry_n_metric
20693
output_overturning_moment_capacity_nm_metric
11.861
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
2722
Mounting Surface Diameter (mm)
368.3
Output Radial Capacity (N)
20693
mounting_surface_diameter_mm_metric
368.3
Center Distance (mm)
228.6
B10 Torque Capacity (Nm)
2756
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.054