Internal Inertia (lb-in²)
7090.0
Output Thrust/Axial Capacity (lb)
12600.0
mounting_surface_diameter_in_english
14.5
center_thru_hole_diameter_in_english
7.0
Internal Inertia (lb-in²)
7090.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
687.0
B10 Torque Capacity (in-lb)
62817.0
Mounting Surface Diameter (in)
14.5
center_distance_in_english
13.88
output_thrust_axial_capacity_lb_english
12600.0
b10_torque_capacity_inlb_english
62817.0
output_radial_capactiry_lb_english
14800.0
Center Thru Hole Diameter (in)
7.0
Height To Mounting Surface (in)
15.0
Output Overturning Moment Capacity (in-lb)
107000.0
output_overturning_moment_capacity_inlb_english
107000.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6393.0
Maximum Torque (in-lb)
58644.0
Center Distance (in)
13.88
height_t0_mounting_surface_in_english
15.0
maximum_torque_inlb_english
58644.0
Output Radial Capacity (lb)
14800.0
Maximum Torque (Nm)
6626.0
Height To Mounting Surface (mm)
381.0
Output Radial Capacity (N)
65860.0
Output Thrust/Axial Capacity (N)
56070.0
Output Overturning Moment Capacity (Nm)
31.314
b10_torque_capacity_nm_metric
7098.0
center_distance_mm_metric
352.552
output_radial_capactiry_n_metric
65860.0
height_t0_mounting_surface_mm_metric
381.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
1.871
center_thru_hole_diameter_mm_metric
177.8
output_thrust_axial_capacity_n_metric
56070.0
B10 Torque Capacity (Nm)
7098.0
Center Distance (mm)
352.6
Mounting Surface Diameter (mm)
368.3
output_overturning_moment_capacity_nm_metric
31.314
Internal Inertia (kgm²)
2.075
Maximum Torque (Nm)
6626.0
Center Thru Hole Diameter (mm)
177.8
mounting_surface_diameter_mm_metric
368.3
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
2.075
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.201