Internal Inertia (lb-in²)
3
Output Shaft Diameter (in)
0.625
height_t0_mounting_surface_in_english
3.625
Internal Inertia (lb-in²)
3
Output Thrust/Axial Capacity (lb)
314
output_shaft_dia_in_english
0.625
Mounting Surface Diameter (in)
1.8
mounting_surface_diameter_in_english
1.75
Maximum Torque (in-lb)
674
output_radial_capactiry_lb_english
316
B10 Torque Capacity (in-lb)
782
Output Overturning Moment Capacity (in-lb)
395
center_distance_in_english
3.25
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.3
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.16
Output Radial Capacity (lb)
316
maximum_torque_inlb_english
674
output_thrust_axial_capacity_lb_english
314
Center Distance (in)
3.25
output_overturning_moment_capacity_inlb_english
395
Height To Mounting Surface (in)
3.6
b10_torque_capacity_inlb_english
782
B10 Torque Capacity (Nm)
88
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.0004
Height To Mounting Surface (mm)
92.1
Output Overturning Moment Capacity (Nm)
45
output_thrust_axial_capacity_n_metric
1397
Imperial or Metric Product
Imperial
output_overturning_moment_capacity_nm_metric
45
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00005
Internal Inertia (kgm²)
0.00088
Output Thrust/Axial Capacity (N)
1397
Output Shaft Diameter (mm)
15.875
Maximum Torque (Nm)
76
height_t0_mounting_surface_mm_metric
92.075
Maximum Torque (Nm)
76
Mounting Surface Diameter (mm)
44.5
output_radial_capactiry_n_metric
1406
output_shaft_dia_mm_metric
15.875
b10_torque_capacity_nm_metric
88
center_distance_mm_metric
82.55
mounting_surface_diameter_mm_metric
44.45
Output Radial Capacity (N)
1406
Center Distance (mm)
82.6
Internal Inertia (kgm²)
0.00088