Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.576
Output Thrust/Axial Capacity (lb)
314
Mounting Surface Diameter (in)
1.8
maximum_torque_inlb_english
854
Internal Inertia (lb-in²)
3
Internal Inertia (lb-in²)
3
Height To Mounting Surface (in)
3.6
output_thrust_axial_capacity_lb_english
314
Output Shaft Diameter (in)
0.625
Output Overturning Moment Capacity (in-lb)
395
Maximum Torque (in-lb)
854
height_t0_mounting_surface_in_english
3.625
B10 Torque Capacity (in-lb)
1628
b10_torque_capacity_inlb_english
1628
Output Radial Capacity (lb)
316
Center Distance (in)
2.75
center_distance_in_english
2.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
36.627
mounting_surface_diameter_in_english
1.75
output_shaft_dia_in_english
0.625
output_overturning_moment_capacity_inlb_english
395
output_radial_capactiry_lb_english
316
output_shaft_dia_mm_metric
15.875
mounting_surface_diameter_mm_metric
44.45
output_overturning_moment_capacity_nm_metric
45
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
184
output_thrust_axial_capacity_n_metric
1397
Mounting Surface Diameter (mm)
44.5
Output Radial Capacity (N)
1406
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00134
Output Overturning Moment Capacity (Nm)
45
Maximum Torque (Nm)
96
Output Thrust/Axial Capacity (N)
1397
Internal Inertia (kgm²)
0.00088
Height To Mounting Surface (mm)
92.1
Maximum Torque (Nm)
96
B10 Torque Capacity (Nm)
184
Output Shaft Diameter (mm)
15.875
Center Distance (mm)
69.9
center_distance_mm_metric
69.85
Internal Inertia (kgm²)
0.00088
height_t0_mounting_surface_mm_metric
92.075
output_radial_capactiry_n_metric
1406
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011