Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.881
output_overturning_moment_capacity_inlb_english
395
center_distance_in_english
3.25
Internal Inertia (lb-in²)
3
Output Radial Capacity (lb)
316
Height To Mounting Surface (in)
3.6
Output Overturning Moment Capacity (in-lb)
395
b10_torque_capacity_inlb_english
993
Maximum Torque (in-lb)
661
output_radial_capactiry_lb_english
316
mounting_surface_diameter_in_english
1.75
Internal Inertia (lb-in²)
3
Center Distance (in)
3.25
height_t0_mounting_surface_in_english
3.625
output_thrust_axial_capacity_lb_english
314
Output Thrust/Axial Capacity (lb)
314
B10 Torque Capacity (in-lb)
993
Output Shaft Diameter (in)
0.625
output_shaft_dia_in_english
0.625
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.733
Mounting Surface Diameter (in)
1.8
maximum_torque_inlb_english
661
output_shaft_dia_mm_metric
15.875
output_overturning_moment_capacity_nm_metric
45
Height To Mounting Surface (mm)
92.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Internal Inertia (kgm²)
0.00088
Output Overturning Moment Capacity (Nm)
45
output_radial_capactiry_n_metric
1406
Output Shaft Diameter (mm)
15.875
Center Distance (mm)
82.6
Maximum Torque (Nm)
75
Output Thrust/Axial Capacity (N)
1397
Internal Inertia (kgm²)
0.00088
height_t0_mounting_surface_mm_metric
92.075
Output Radial Capacity (N)
1406
B10 Torque Capacity (Nm)
112
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00021
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
75
output_thrust_axial_capacity_n_metric
1397
center_distance_mm_metric
82.55
mounting_surface_diameter_mm_metric
44.45
Mounting Surface Diameter (mm)
44.5
b10_torque_capacity_nm_metric
112