height_t0_mounting_surface_in_english
6.688
output_overturning_moment_capacity_inlb_english
3164
Height To Mounting Surface (in)
6.688
mounting_surface_diameter_in_english
2.5
Maximum Torque (in-lb)
1902
b10_torque_capacity_inlb_english
1615
Internal Inertia (lb-in²)
9.7
output_thrust_axial_capacity_lb_english
786
output_shaft_dia_in_english
1.2444
maximum_torque_inlb_english
1902
B10 Torque Capacity (in-lb)
1615
Mounting Surface Diameter (in)
2.5
output_radial_capactiry_lb_english
1808
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
36.328
Output Overturning Moment Capacity (in-lb)
3164
Output Radial Capacity (lb)
1808
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.532
Center Distance (in)
3.5
center_distance_in_english
3.5
Internal Inertia (lb-in²)
9.7
Output Thrust/Axial Capacity (lb)
786
Output Shaft Diameter (in)
1.2444
Output Radial Capacity (N)
8046
Height To Mounting Surface (mm)
169.9
output_thrust_axial_capacity_n_metric
3498
B10 Torque Capacity (Nm)
182
Output Thrust/Axial Capacity (N)
3498
Maximum Torque (Nm)
215
output_shaft_dia_mm_metric
31.61
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.00284
Output Overturning Moment Capacity (Nm)
358
b10_torque_capacity_nm_metric
182
output_overturning_moment_capacity_nm_metric
358
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.011
Output Shaft Diameter (mm)
31.61
Maximum Torque (Nm)
215
output_radial_capactiry_n_metric
8046
Internal Inertia (kgm²)
0.00284
height_t0_mounting_surface_mm_metric
169.8752
center_distance_mm_metric
88.9
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00133
Center Distance (mm)
88.9