Output Radial Capacity (lb)
895
maximum_torque_inlb_english
1618
Center Distance (in)
4.812
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.788
Internal Inertia (lb-in²)
14
Output Shaft Diameter (in)
2.5
Mounting Surface Diameter (in)
2.5
center_distance_in_english
4.812
Output Overturning Moment Capacity (in-lb)
1620
mounting_surface_diameter_in_english
2.5
B10 Torque Capacity (in-lb)
1385
Output Thrust/Axial Capacity (lb)
577
output_shaft_dia_in_english
2.5
Internal Inertia (lb-in²)
14
output_radial_capactiry_lb_english
895
output_thrust_axial_capacity_lb_english
577
height_t0_mounting_surface_in_english
5.38
Height To Mounting Surface (in)
5.4
output_overturning_moment_capacity_inlb_english
1620
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
6.398
Maximum Torque (in-lb)
1618
b10_torque_capacity_inlb_english
1385
Output Radial Capacity (N)
3983
center_distance_mm_metric
122.2248
B10 Torque Capacity (Nm)
156
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
mounting_surface_diameter_mm_metric
63.5
Output Overturning Moment Capacity (Nm)
183
output_shaft_dia_mm_metric
63.5
Internal Inertia (kgm²)
0.0041
output_thrust_axial_capacity_n_metric
2568
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00023
height_t0_mounting_surface_mm_metric
136.652
Output Thrust/Axial Capacity (N)
2568
Center Distance (mm)
122.2
Internal Inertia (kgm²)
0.0041
output_overturning_moment_capacity_nm_metric
183
Height To Mounting Surface (mm)
136.7
Output Shaft Diameter (mm)
63.5
Imperial or Metric Product
Imperial
Mounting Surface Diameter (mm)
63.5
Maximum Torque (Nm)
183
Maximum Torque (Nm)
183
output_radial_capactiry_n_metric
3983
b10_torque_capacity_nm_metric
156