webstrip_destaco
Indexers
Destaco’s parallel index drives are designed for high-speed and high-load applications.

387P3H28-270

Visit Product Series:
CAD

Product Details Unit View:
maximum_torque_inlb_english 1893
Mounting Surface Diameter (in) 2.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 17.997
output_radial_capactiry_lb_english 895
Output Thrust/Axial Capacity (lb) 577
Internal Inertia (lb-in²) 14
center_distance_in_english 4
height_t0_mounting_surface_in_english 5.38
Output Shaft Diameter (in) 2.5
Height To Mounting Surface (in) 5.4
output_shaft_dia_in_english 2.5
output_thrust_axial_capacity_lb_english 577
Maximum Torque (in-lb) 1893
b10_torque_capacity_inlb_english 1601
Center Distance (in) 4
B10 Torque Capacity (in-lb) 1601
output_overturning_moment_capacity_inlb_english 1620
mounting_surface_diameter_in_english 2.5
Output Radial Capacity (lb) 895
Output Overturning Moment Capacity (in-lb) 1620
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 2.237
Internal Inertia (lb-in²) 14
Output Overturning Moment Capacity (Nm) 183
output_overturning_moment_capacity_nm_metric 183
Internal Inertia (kgm²) 0.0041
output_radial_capactiry_n_metric 3983
Output Radial Capacity (N) 3983
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.005
Height To Mounting Surface (mm) 136.7
Imperial or Metric Product Imperial
B10 Torque Capacity (Nm) 181
center_distance_mm_metric 101.6
Maximum Torque (Nm) 214
output_thrust_axial_capacity_n_metric 2568
Maximum Torque (Nm) 214
Output Shaft Diameter (mm) 63.5
b10_torque_capacity_nm_metric 181
output_shaft_dia_mm_metric 63.5
Output Thrust/Axial Capacity (N) 2568
Center Distance (mm) 101.6
height_t0_mounting_surface_mm_metric 136.652
mounting_surface_diameter_mm_metric 63.5
Mounting Surface Diameter (mm) 63.5
Internal Inertia (kgm²) 0.0041
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00065
Accuracy (arcsec) ±50
Motion ms
Repeatability (arcsec) ±12
DistributorGroup Camco Indexers & Conveyors
Product Type Shaft Output
Base Model 387P3H28-270
Output Shaft
Family Parallel
Stops 3
Product Function Rotary Positioning
Product Series 387P
Series 387P
Index Period (deg) 270
Back to Top