mounting_surface_diameter_in_english
2.81
height_t0_mounting_surface_in_english
7.78
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
10.68
output_thrust_axial_capacity_lb_english
1406
Output Shaft Diameter (in)
1
Maximum Torque (in-lb)
1346
Height To Mounting Surface (in)
7.78
b10_torque_capacity_inlb_english
1426
Output Radial Capacity (lb)
810
output_radial_capactiry_lb_english
810
center_distance_in_english
1.9375
Internal Inertia (lb-in²)
15
Output Overturning Moment Capacity (in-lb)
1620
Internal Inertia (lb-in²)
15
Output Thrust/Axial Capacity (lb)
1406
maximum_torque_inlb_english
1346
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
85.545
Center Distance (in)
1.9375
output_overturning_moment_capacity_inlb_english
1620
output_shaft_dia_in_english
1
B10 Torque Capacity (in-lb)
1426
Mounting Surface Diameter (in)
2.81
Maximum Torque (Nm)
152
mounting_surface_diameter_mm_metric
71.374
b10_torque_capacity_nm_metric
161
Mounting Surface Diameter (mm)
71.4
output_overturning_moment_capacity_nm_metric
183
Output Shaft Diameter (mm)
25.4
Output Radial Capacity (N)
3605
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00313
height_t0_mounting_surface_mm_metric
197.612
Internal Inertia (kgm²)
0.00439
Center Distance (mm)
49.2
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.025
Maximum Torque (Nm)
152
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
3605
output_thrust_axial_capacity_n_metric
6257
Output Overturning Moment Capacity (Nm)
183
B10 Torque Capacity (Nm)
161
Internal Inertia (kgm²)
0.00439
output_shaft_dia_mm_metric
25.4
Height To Mounting Surface (mm)
197.6
center_distance_mm_metric
49.2125
Output Thrust/Axial Capacity (N)
6257