output_shaft_dia_in_english
1
Height To Mounting Surface (in)
7.78
output_overturning_moment_capacity_inlb_english
1620
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
2.222
Output Radial Capacity (lb)
810
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
17.884
output_radial_capactiry_lb_english
810
Internal Inertia (lb-in²)
15
Output Overturning Moment Capacity (in-lb)
1620
Output Thrust/Axial Capacity (lb)
1406
output_thrust_axial_capacity_lb_english
1406
height_t0_mounting_surface_in_english
7.78
mounting_surface_diameter_in_english
2.81
maximum_torque_inlb_english
1710
center_distance_in_english
1.9375
Internal Inertia (lb-in²)
15
Output Shaft Diameter (in)
1
Mounting Surface Diameter (in)
2.81
b10_torque_capacity_inlb_english
1591
Center Distance (in)
1.9375
B10 Torque Capacity (in-lb)
1591
Maximum Torque (in-lb)
1710
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00065
output_overturning_moment_capacity_nm_metric
183
b10_torque_capacity_nm_metric
180
Center Distance (mm)
49.2
Output Overturning Moment Capacity (Nm)
183
output_radial_capactiry_n_metric
3605
B10 Torque Capacity (Nm)
180
Height To Mounting Surface (mm)
197.6
Maximum Torque (Nm)
193
center_distance_mm_metric
49.2125
Internal Inertia (kgm²)
0.00439
Output Thrust/Axial Capacity (N)
6257
Output Shaft Diameter (mm)
25.4
Internal Inertia (kgm²)
0.00439
height_t0_mounting_surface_mm_metric
197.612
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
output_shaft_dia_mm_metric
25.4
mounting_surface_diameter_mm_metric
71.374
Imperial or Metric Product
Imperial
output_thrust_axial_capacity_n_metric
6257
Mounting Surface Diameter (mm)
71.4
Output Radial Capacity (N)
3605
Maximum Torque (Nm)
193