mounting_surface_diameter_in_english
1.3779527559055
Output Thrust/Axial Capacity (lb)
791
center_distance_in_english
1.5748031496063
Internal Inertia (lb-in²)
0.33
output_radial_capactiry_lb_english
1107
height_t0_mounting_surface_in_english
3.6220472440945
Output Radial Capacity (lb)
1107
Internal Inertia (lb-in²)
0.33
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.125
output_thrust_axial_capacity_lb_english
791
output_overturning_moment_capacity_inlb_english
762
Maximum Torque (in-lb)
147
maximum_torque_inlb_english
147
Height To Mounting Surface (in)
3.6
Mounting Surface Diameter (in)
1.4
center_thru_hole_diameter_in_english
0.51
Center Distance (in)
1.6
b10_torque_capacity_inlb_english
150
Center Thru Hole Diameter (in)
0.51
B10 Torque Capacity (in-lb)
150
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.14
Output Overturning Moment Capacity (in-lb)
762
Maximum Torque (Nm)
16.6
Center Distance (mm)
40
Output Radial Capacity (N)
4926
b10_torque_capacity_nm_metric
16.9
center_distance_mm_metric
40
mounting_surface_diameter_mm_metric
35
Internal Inertia (kgm²)
0.000097
Internal Inertia (kgm²)
0.000097
B10 Torque Capacity (Nm)
16.9
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00004
output_thrust_axial_capacity_n_metric
3520
Maximum Torque (Nm)
16.6
center_thru_hole_diameter_mm_metric
13
height_t0_mounting_surface_mm_metric
92
Output Overturning Moment Capacity (Nm)
86
output_overturning_moment_capacity_nm_metric
86
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00033
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
92
Mounting Surface Diameter (mm)
35
Output Thrust/Axial Capacity (N)
3520
Center Thru Hole Diameter (mm)
13
output_radial_capactiry_n_metric
4926