webstrip_destaco
Indexers
Destaco’s RGD Series of CAMCO roller gear, index drives feature a flange output.

40RGD6H12-270

Visit Product Series:
CAD

Product Details Unit View:
Internal Inertia (lb-in²) 0.33
Output Radial Capacity (lb) 1107
center_distance_in_english 1.5748031496063
output_thrust_axial_capacity_lb_english 791
Output Thrust/Axial Capacity (lb) 791
mounting_surface_diameter_in_english 1.3779527559055
Internal Inertia (lb-in²) 0.33
Center Thru Hole Diameter (in) 0.51
Height To Mounting Surface (in) 3.6
output_overturning_moment_capacity_inlb_english 762
maximum_torque_inlb_english 159
Center Distance (in) 1.6
Maximum Torque (in-lb) 159
Mounting Surface Diameter (in) 1.4
output_radial_capactiry_lb_english 1107
Output Overturning Moment Capacity (in-lb) 762
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 0.542
b10_torque_capacity_inlb_english 193
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 4.342
B10 Torque Capacity (in-lb) 193
height_t0_mounting_surface_in_english 3.6220472440945
center_thru_hole_diameter_in_english 0.51
height_t0_mounting_surface_mm_metric 92
center_thru_hole_diameter_mm_metric 13
b10_torque_capacity_nm_metric 21.8
output_radial_capactiry_n_metric 4926
Imperial or Metric Product Metric
Output Overturning Moment Capacity (Nm) 86
Maximum Torque (Nm) 18
Height To Mounting Surface (mm) 92
Internal Inertia (kgm²) 0.000097
center_distance_mm_metric 40
Center Thru Hole Diameter (mm) 13
mounting_surface_diameter_mm_metric 35
output_overturning_moment_capacity_nm_metric 86
B10 Torque Capacity (Nm) 21.8
Output Thrust/Axial Capacity (N) 3520
Maximum Torque (Nm) 18
Mounting Surface Diameter (mm) 35
Internal Inertia (kgm²) 0.000097
output_thrust_axial_capacity_n_metric 3520
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.00127
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.00016
Center Distance (mm) 40
Output Radial Capacity (N) 4926
Index Period (deg) 270
Repeatability (arcsec) ±22
Product Series 40RGD
Output Flange
Series 40RGD
Stops 6
DistributorGroup Camco Indexers & Conveyors
Product Type Flange Output
Accuracy (arcsec) ±90
Family RG
Motion ms
Product Function Rotary Positioning
Base Model 40RGD6H12-270
Back to Top