Output Radial Capacity (lb)
206
output_overturning_moment_capacity_inlb_english
405
Output Thrust/Axial Capacity (lb)
492
maximum_torque_inlb_english
147
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.14
Maximum Torque (in-lb)
147
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.125
Internal Inertia (lb-in²)
0.42
B10 Torque Capacity (in-lb)
150
center_distance_in_english
1.5748031496063
b10_torque_capacity_inlb_english
150
output_radial_capactiry_lb_english
206
output_shaft_dia_in_english
0.63
Center Distance (in)
1.6
output_thrust_axial_capacity_lb_english
492
Output Shaft Diameter (in)
0.63
Output Overturning Moment Capacity (in-lb)
405
Internal Inertia (lb-in²)
0.42
Output Overturning Moment Capacity (Nm)
46
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00033
output_radial_capactiry_n_metric
917
Maximum Torque (Nm)
16.6
Imperial or Metric Product
Metric
Output Radial Capacity (N)
917
output_thrust_axial_capacity_n_metric
2189
B10 Torque Capacity (Nm)
16.9
Internal Inertia (kgm²)
0.000123
Output Thrust/Axial Capacity (N)
2189
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00004
output_overturning_moment_capacity_nm_metric
46
b10_torque_capacity_nm_metric
16.9
center_distance_mm_metric
40
Internal Inertia (kgm²)
0.000123
Maximum Torque (Nm)
16.6
Center Distance (mm)
40
Output Shaft Diameter (mm)
16
output_shaft_dia_mm_metric
16