Output Radial Capacity (lb)
206
b10_torque_capacity_inlb_english
225
output_radial_capactiry_lb_english
206
Maximum Torque (in-lb)
149
maximum_torque_inlb_english
149
B10 Torque Capacity (in-lb)
225
center_distance_in_english
1.5748031496063
output_thrust_axial_capacity_lb_english
492
Output Thrust/Axial Capacity (lb)
492
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.178
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.426
Output Overturning Moment Capacity (in-lb)
405
output_overturning_moment_capacity_inlb_english
405
Center Distance (in)
1.6
Output Shaft Diameter (in)
0.63
output_shaft_dia_in_english
0.63
Internal Inertia (lb-in²)
0.44
Internal Inertia (lb-in²)
0.44
output_radial_capactiry_n_metric
917
Maximum Torque (Nm)
16.8
Maximum Torque (Nm)
16.8
Output Thrust/Axial Capacity (N)
2189
Internal Inertia (kgm²)
0.000129
Output Overturning Moment Capacity (Nm)
46
B10 Torque Capacity (Nm)
25.4
output_overturning_moment_capacity_nm_metric
46
Imperial or Metric Product
Metric
Center Distance (mm)
40
center_distance_mm_metric
40
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00042
Output Shaft Diameter (mm)
16
output_thrust_axial_capacity_n_metric
2189
Internal Inertia (kgm²)
0.000129
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00005
Output Radial Capacity (N)
917
output_shaft_dia_mm_metric
16
b10_torque_capacity_nm_metric
25.4