output_overturning_moment_capacity_inlb_english
405
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.103
output_radial_capactiry_lb_english
206
center_distance_in_english
1.5748031496063
Internal Inertia (lb-in²)
0.44
Output Shaft Diameter (in)
0.63
Output Thrust/Axial Capacity (lb)
492
output_shaft_dia_in_english
0.63
Maximum Torque (in-lb)
154
Output Overturning Moment Capacity (in-lb)
405
B10 Torque Capacity (in-lb)
249
output_thrust_axial_capacity_lb_english
492
Center Distance (in)
1.6
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
0.83
maximum_torque_inlb_english
154
b10_torque_capacity_inlb_english
249
Output Radial Capacity (lb)
206
Internal Inertia (lb-in²)
0.44
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00024
b10_torque_capacity_nm_metric
28.1
Output Thrust/Axial Capacity (N)
2189
B10 Torque Capacity (Nm)
28.1
Internal Inertia (kgm²)
0.000129
center_distance_mm_metric
40
Internal Inertia (kgm²)
0.000129
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
46
output_shaft_dia_mm_metric
16
Output Shaft Diameter (mm)
16
Maximum Torque (Nm)
17.4
output_radial_capactiry_n_metric
917
output_thrust_axial_capacity_n_metric
2189
Output Overturning Moment Capacity (Nm)
46
Maximum Torque (Nm)
17.4
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00003
Center Distance (mm)
40
Output Radial Capacity (N)
917