output_overturning_moment_capacity_inlb_english
8509
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
11.472
Center Thru Hole Diameter (in)
1.5
Output Overturning Moment Capacity (in-lb)
8509
maximum_torque_inlb_english
4527
Internal Inertia (lb-in²)
60
output_radial_capactiry_lb_english
4004
Center Distance (in)
5.5
Mounting Surface Diameter (in)
4.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.381
center_distance_in_english
5.5
center_thru_hole_diameter_in_english
1.5
Internal Inertia (lb-in²)
60
Height To Mounting Surface (in)
10.875
b10_torque_capacity_inlb_english
3892
height_t0_mounting_surface_in_english
10.875
mounting_surface_diameter_in_english
4.25
Output Radial Capacity (lb)
4004
Maximum Torque (in-lb)
4527
Output Thrust/Axial Capacity (lb)
2759
B10 Torque Capacity (in-lb)
3892
output_thrust_axial_capacity_lb_english
2759
Center Distance (mm)
139.7
B10 Torque Capacity (Nm)
440
Height To Mounting Surface (mm)
276.2
b10_torque_capacity_nm_metric
440
output_overturning_moment_capacity_nm_metric
961
Internal Inertia (kgm²)
0.0176
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
output_radial_capactiry_n_metric
17818
center_thru_hole_diameter_mm_metric
38.1
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Internal Inertia (kgm²)
0.0176
center_distance_mm_metric
139.7
Maximum Torque (Nm)
512
output_thrust_axial_capacity_n_metric
12278
Output Radial Capacity (N)
17818
Output Overturning Moment Capacity (Nm)
961
Mounting Surface Diameter (mm)
108.0
Output Thrust/Axial Capacity (N)
12278
mounting_surface_diameter_mm_metric
107.95
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
512
height_t0_mounting_surface_mm_metric
276.225
Center Thru Hole Diameter (mm)
38.1