center_distance_in_english
5.5
height_t0_mounting_surface_in_english
10.875
Output Overturning Moment Capacity (in-lb)
8509
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
91.749
center_thru_hole_diameter_in_english
1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
11.411
Center Distance (in)
5.5
Internal Inertia (lb-in²)
66
Output Thrust/Axial Capacity (lb)
2759
Maximum Torque (in-lb)
7090
Height To Mounting Surface (in)
10.875
output_overturning_moment_capacity_inlb_english
8509
B10 Torque Capacity (in-lb)
6121
output_thrust_axial_capacity_lb_english
2759
mounting_surface_diameter_in_english
4.25
Mounting Surface Diameter (in)
4.25
Output Radial Capacity (lb)
4004
Center Thru Hole Diameter (in)
1.5
Internal Inertia (lb-in²)
66
b10_torque_capacity_inlb_english
6121
maximum_torque_inlb_english
7090
output_radial_capactiry_lb_english
4004
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00334
output_radial_capactiry_n_metric
17818
Maximum Torque (Nm)
801
center_distance_mm_metric
139.7
Internal Inertia (kgm²)
0.0193
Output Radial Capacity (N)
17818
center_thru_hole_diameter_mm_metric
38.1
height_t0_mounting_surface_mm_metric
276.225
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.027
Imperial or Metric Product
Imperial
Height To Mounting Surface (mm)
276.2
Output Overturning Moment Capacity (Nm)
961
Maximum Torque (Nm)
801
mounting_surface_diameter_mm_metric
107.95
Mounting Surface Diameter (mm)
108.0
output_overturning_moment_capacity_nm_metric
961
b10_torque_capacity_nm_metric
692
B10 Torque Capacity (Nm)
692
output_thrust_axial_capacity_n_metric
12278
Internal Inertia (kgm²)
0.0193
Center Thru Hole Diameter (mm)
38.1
Center Distance (mm)
139.7
Output Thrust/Axial Capacity (N)
12278