center_distance_in_english
1.9685039370079
B10 Torque Capacity (in-lb)
621
Center Distance (in)
2.0
Output Radial Capacity (lb)
379
output_shaft_dia_in_english
0.79
maximum_torque_inlb_english
639
output_thrust_axial_capacity_lb_english
545
Output Thrust/Axial Capacity (lb)
545
b10_torque_capacity_inlb_english
621
Internal Inertia (lb-in²)
1.6
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.58
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.6
output_radial_capactiry_lb_english
379
Output Overturning Moment Capacity (in-lb)
791
Internal Inertia (lb-in²)
1.6
Output Shaft Diameter (in)
0.79
Maximum Torque (in-lb)
639
output_overturning_moment_capacity_inlb_english
791
output_shaft_dia_mm_metric
20
output_radial_capactiry_n_metric
1687
output_overturning_moment_capacity_nm_metric
89
Internal Inertia (kgm²)
0.00047
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
2425
Maximum Torque (Nm)
72.2
Output Overturning Moment Capacity (Nm)
89
Maximum Torque (Nm)
72.2
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00017
Output Radial Capacity (N)
1687
B10 Torque Capacity (Nm)
70.2
Center Distance (mm)
50
center_distance_mm_metric
50
Output Shaft Diameter (mm)
20
Internal Inertia (kgm²)
0.00047
b10_torque_capacity_nm_metric
70.2
Output Thrust/Axial Capacity (N)
2425
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00136