output_shaft_dia_in_english
0.79
output_overturning_moment_capacity_inlb_english
791
maximum_torque_inlb_english
577
output_radial_capactiry_lb_english
379
Output Thrust/Axial Capacity (lb)
545
Internal Inertia (lb-in²)
1.6
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.71
B10 Torque Capacity (in-lb)
606
Center Distance (in)
2.0
Output Shaft Diameter (in)
0.79
Output Overturning Moment Capacity (in-lb)
791
Maximum Torque (in-lb)
577
center_distance_in_english
1.9685039370079
Output Radial Capacity (lb)
379
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13.6
b10_torque_capacity_inlb_english
606
Internal Inertia (lb-in²)
1.6
output_thrust_axial_capacity_lb_english
545
Output Overturning Moment Capacity (Nm)
89
Maximum Torque (Nm)
65.2
Center Distance (mm)
50
output_overturning_moment_capacity_nm_metric
89
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0005
center_distance_mm_metric
50
Output Thrust/Axial Capacity (N)
2425
Maximum Torque (Nm)
65.2
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00399
Internal Inertia (kgm²)
0.00047
Internal Inertia (kgm²)
0.00047
Output Radial Capacity (N)
1687
B10 Torque Capacity (Nm)
68.5
output_shaft_dia_mm_metric
20
b10_torque_capacity_nm_metric
68.5
output_thrust_axial_capacity_n_metric
2425
output_radial_capactiry_n_metric
1687
Imperial or Metric Product
Metric
Output Shaft Diameter (mm)
20