maximum_torque_inlb_english
6837
output_shaft_dia_in_english
1.625
Output Shaft Diameter (in)
1.625
B10 Torque Capacity (in-lb)
5781
output_thrust_axial_capacity_lb_english
1374
Output Radial Capacity (lb)
2715
output_radial_capactiry_lb_english
2715
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
32.443
Output Thrust/Axial Capacity (lb)
1374
Center Distance (in)
5.979
b10_torque_capacity_inlb_english
5781
output_overturning_moment_capacity_inlb_english
6951
center_distance_in_english
5.979
Output Overturning Moment Capacity (in-lb)
6951
Height To Mounting Surface (in)
7.5
Maximum Torque (in-lb)
6837
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.99
mounting_surface_diameter_in_english
3.25
height_t0_mounting_surface_in_english
7.5
Internal Inertia (lb-in²)
75
Internal Inertia (lb-in²)
75
Mounting Surface Diameter (in)
3.3
B10 Torque Capacity (Nm)
653
Height To Mounting Surface (mm)
190.5
Internal Inertia (kgm²)
0.02195
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Maximum Torque (Nm)
773
center_distance_mm_metric
151.8666
Mounting Surface Diameter (mm)
82.6
Center Distance (mm)
151.9
output_shaft_dia_mm_metric
41.275
mounting_surface_diameter_mm_metric
82.55
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00117
Imperial or Metric Product
Imperial
Output Overturning Moment Capacity (Nm)
785
Maximum Torque (Nm)
773
Internal Inertia (kgm²)
0.02195
output_radial_capactiry_n_metric
12082
output_thrust_axial_capacity_n_metric
6114
b10_torque_capacity_nm_metric
653
output_overturning_moment_capacity_nm_metric
785
height_t0_mounting_surface_mm_metric
190.5
Output Thrust/Axial Capacity (N)
6114
Output Shaft Diameter (mm)
41.275
Output Radial Capacity (N)
12082