b10_torque_capacity_inlb_english
3176
B10 Torque Capacity (in-lb)
3176
output_overturning_moment_capacity_inlb_english
6951
Output Thrust/Axial Capacity (lb)
2277
Output Shaft Diameter (in)
1.625
Center Distance (in)
2.375
output_radial_capactiry_lb_english
1986
output_thrust_axial_capacity_lb_english
2277
Maximum Torque (in-lb)
3165
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.485
Output Radial Capacity (lb)
1986
Height To Mounting Surface (in)
11
Internal Inertia (lb-in²)
44
output_shaft_dia_in_english
1.625
Mounting Surface Diameter (in)
3.38
center_distance_in_english
2.375
mounting_surface_diameter_in_english
3.38
height_t0_mounting_surface_in_english
11
Output Overturning Moment Capacity (in-lb)
6951
maximum_torque_inlb_english
3165
Internal Inertia (lb-in²)
44
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
28.187
b10_torque_capacity_nm_metric
359
Output Thrust/Axial Capacity (N)
10133
Maximum Torque (Nm)
358
Output Shaft Diameter (mm)
41.275
Mounting Surface Diameter (mm)
85.9
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
output_thrust_axial_capacity_n_metric
10133
Internal Inertia (kgm²)
0.0129
Output Radial Capacity (N)
8838
Maximum Torque (Nm)
358
B10 Torque Capacity (Nm)
359
Center Distance (mm)
60.3
Imperial or Metric Product
Imperial
Internal Inertia (kgm²)
0.0129
output_shaft_dia_mm_metric
41.275
Height To Mounting Surface (mm)
279.4
height_t0_mounting_surface_mm_metric
279.4
Output Overturning Moment Capacity (Nm)
785
output_overturning_moment_capacity_nm_metric
785
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00102
center_distance_mm_metric
60.325
output_radial_capactiry_n_metric
8838
mounting_surface_diameter_mm_metric
85.852