b10_torque_capacity_inlb_english
2852
output_shaft_dia_in_english
1.625
center_distance_in_english
2.375
height_t0_mounting_surface_in_english
11.43
Height To Mounting Surface (in)
11.43
Output Overturning Moment Capacity (in-lb)
6951
Mounting Surface Diameter (in)
3.38
Maximum Torque (in-lb)
3231
Center Distance (in)
2.375
output_thrust_axial_capacity_lb_english
2277
mounting_surface_diameter_in_english
3.38
B10 Torque Capacity (in-lb)
2852
output_radial_capactiry_lb_english
1986
Output Shaft Diameter (in)
1.625
Output Radial Capacity (lb)
1986
maximum_torque_inlb_english
3231
Output Thrust/Axial Capacity (lb)
2277
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.739
output_overturning_moment_capacity_inlb_english
6951
Internal Inertia (lb-in²)
44
Internal Inertia (lb-in²)
44
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
14.216
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
center_distance_mm_metric
60.325
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00051
B10 Torque Capacity (Nm)
322
output_shaft_dia_mm_metric
41.275
mounting_surface_diameter_mm_metric
85.852
output_overturning_moment_capacity_nm_metric
785
Output Thrust/Axial Capacity (N)
10133
height_t0_mounting_surface_mm_metric
290.322
Output Overturning Moment Capacity (Nm)
785
output_radial_capactiry_n_metric
8838
Output Shaft Diameter (mm)
41.275
b10_torque_capacity_nm_metric
322
Mounting Surface Diameter (mm)
85.9
Maximum Torque (Nm)
365
Internal Inertia (kgm²)
0.0129
Output Radial Capacity (N)
8838
Internal Inertia (kgm²)
0.0129
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
365
Height To Mounting Surface (mm)
290.3
output_thrust_axial_capacity_n_metric
10133
Center Distance (mm)
60.3