Output Radial Capacity (lb)
5667
output_overturning_moment_capacity_inlb_english
16292
Maximum Torque (in-lb)
9217
b10_torque_capacity_inlb_english
9553
center_thru_hole_diameter_in_english
2.5
height_t0_mounting_surface_in_english
12.38
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
71.399
Internal Inertia (lb-in²)
249
Output Overturning Moment Capacity (in-lb)
16292
Output Thrust/Axial Capacity (lb)
3528
Center Distance (in)
6.25
Mounting Surface Diameter (in)
5.75
B10 Torque Capacity (in-lb)
9553
Height To Mounting Surface (in)
12.38
mounting_surface_diameter_in_english
5.75
maximum_torque_inlb_english
9217
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
572.931
Internal Inertia (lb-in²)
249
output_thrust_axial_capacity_lb_english
3528
center_distance_in_english
6.25
output_radial_capactiry_lb_english
5667
Center Thru Hole Diameter (in)
2.5
Maximum Torque (Nm)
1041
Center Thru Hole Diameter (mm)
63.5
Output Radial Capacity (N)
25218
output_radial_capactiry_n_metric
25218
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.168
Mounting Surface Diameter (mm)
146.1
output_thrust_axial_capacity_n_metric
15700
output_overturning_moment_capacity_nm_metric
1841
Maximum Torque (Nm)
1041
Height To Mounting Surface (mm)
314.5
mounting_surface_diameter_mm_metric
146.05
Imperial or Metric Product
Imperial
center_thru_hole_diameter_mm_metric
63.5
Output Thrust/Axial Capacity (N)
15700
Center Distance (mm)
158.8
B10 Torque Capacity (Nm)
1079
center_distance_mm_metric
158.75
b10_torque_capacity_nm_metric
1079
Internal Inertia (kgm²)
0.0729
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0209
Output Overturning Moment Capacity (Nm)
1841
height_t0_mounting_surface_mm_metric
314.452
Internal Inertia (kgm²)
0.0729