output_overturning_moment_capacity_inlb_english
16292
B10 Torque Capacity (in-lb)
6749
output_thrust_axial_capacity_lb_english
3528
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
12.405
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
100.986
height_t0_mounting_surface_in_english
12.38
Internal Inertia (lb-in²)
249
maximum_torque_inlb_english
7822
Mounting Surface Diameter (in)
5.75
mounting_surface_diameter_in_english
5.75
Output Thrust/Axial Capacity (lb)
3528
b10_torque_capacity_inlb_english
6749
Output Radial Capacity (lb)
5667
center_distance_in_english
6.25
Internal Inertia (lb-in²)
249
Center Thru Hole Diameter (in)
2.5
Center Distance (in)
6.25
Maximum Torque (in-lb)
7822
Height To Mounting Surface (in)
12.38
center_thru_hole_diameter_in_english
2.5
output_radial_capactiry_lb_english
5667
Output Overturning Moment Capacity (in-lb)
16292
Internal Inertia (kgm²)
0.0729
output_overturning_moment_capacity_nm_metric
1841
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0036
Output Thrust/Axial Capacity (N)
15700
Output Radial Capacity (N)
25218
Maximum Torque (Nm)
884
output_thrust_axial_capacity_n_metric
15700
height_t0_mounting_surface_mm_metric
314.452
mounting_surface_diameter_mm_metric
146.05
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.03
output_radial_capactiry_n_metric
25218
Internal Inertia (kgm²)
0.0729
B10 Torque Capacity (Nm)
763
center_distance_mm_metric
158.75
b10_torque_capacity_nm_metric
763
Output Overturning Moment Capacity (Nm)
1841
Mounting Surface Diameter (mm)
146.1
Height To Mounting Surface (mm)
314.5
Imperial or Metric Product
Imperial
center_thru_hole_diameter_mm_metric
63.5
Center Thru Hole Diameter (mm)
63.5
Center Distance (mm)
158.8
Maximum Torque (Nm)
884