maximum_torque_inlb_english
4771
Center Distance (in)
6.25
B10 Torque Capacity (in-lb)
4091
Output Shaft Diameter (in)
2.25
output_shaft_dia_in_english
2.25
output_radial_capactiry_lb_english
3828
Output Thrust/Axial Capacity (lb)
3529
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
22.886
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
183.969
Output Overturning Moment Capacity (in-lb)
18451
Output Radial Capacity (lb)
3828
output_overturning_moment_capacity_inlb_english
18451
center_distance_in_english
6.25
output_thrust_axial_capacity_lb_english
3529
Maximum Torque (in-lb)
4771
Internal Inertia (lb-in²)
126
Internal Inertia (lb-in²)
126
b10_torque_capacity_inlb_english
4091
output_thrust_axial_capacity_n_metric
15704
Output Shaft Diameter (mm)
57.15
Output Thrust/Axial Capacity (N)
15704
Internal Inertia (kgm²)
0.0369
B10 Torque Capacity (Nm)
462
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0067
Internal Inertia (kgm²)
0.0369
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.054
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
539
output_overturning_moment_capacity_nm_metric
2085
Center Distance (mm)
158.8
output_radial_capactiry_n_metric
17035
b10_torque_capacity_nm_metric
462
center_distance_mm_metric
158.75
output_shaft_dia_mm_metric
57.15
Maximum Torque (Nm)
539
Output Overturning Moment Capacity (Nm)
2085
Output Radial Capacity (N)
17035