b10_torque_capacity_inlb_english
12863.0
output_thrust_axial_capacity_lb_english
2042.0
Maximum Torque (in-lb)
11097.0
Output Shaft Diameter (in)
2.0
height_t0_mounting_surface_in_english
8.75
Mounting Surface Diameter (in)
4.3
Height To Mounting Surface (in)
8.8
Output Radial Capacity (lb)
3915.0
Output Overturning Moment Capacity (in-lb)
12959.0
Output Thrust/Axial Capacity (lb)
2042.0
output_shaft_dia_in_english
2.0
Internal Inertia (lb-in²)
662.0
mounting_surface_diameter_in_english
4.25
center_distance_in_english
7.729
maximum_torque_inlb_english
11097.0
Center Distance (in)
7.729
output_radial_capactiry_lb_english
3915.0
B10 Torque Capacity (in-lb)
12863.0
Internal Inertia (lb-in²)
662.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
127.968
output_overturning_moment_capacity_inlb_english
12959.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
15.417
Mounting Surface Diameter (mm)
108.0
mounting_surface_diameter_mm_metric
107.95
output_overturning_moment_capacity_nm_metric
1464.0
Center Distance (mm)
196.3
center_distance_mm_metric
196.3166
Output Radial Capacity (N)
17422.0
output_radial_capactiry_n_metric
17422.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00451
Internal Inertia (kgm²)
0.194
Output Shaft Diameter (mm)
50.8
output_thrust_axial_capacity_n_metric
9087.0
Maximum Torque (Nm)
1254.0
Output Overturning Moment Capacity (Nm)
1464.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.037
height_t0_mounting_surface_mm_metric
222.25
Imperial or Metric Product
Imperial
B10 Torque Capacity (Nm)
1453.0
Height To Mounting Surface (mm)
222.3
Output Thrust/Axial Capacity (N)
9087.0
Internal Inertia (kgm²)
0.194
Maximum Torque (Nm)
1254.0
b10_torque_capacity_nm_metric
1453.0
output_shaft_dia_mm_metric
50.8