webstrip_destaco
Indexers
Destaco’s RGD Series of CAMCO roller gear, index drives feature a flange output.

70RGD24H14-180 II

Visit Product Series:
CAD

Product Details Unit View:
Internal Inertia (lb-in²) 10
b10_torque_capacity_inlb_english 5620
Output Radial Capacity (lb) 2833
Internal Inertia (lb-in²) 10
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 25.39
Output Overturning Moment Capacity (in-lb) 3626
Output Thrust/Axial Capacity (lb) 2224
center_thru_hole_diameter_in_english 0.75
mounting_surface_diameter_in_english 2.5590551181102
Center Distance (in) 2.8
output_thrust_axial_capacity_lb_english 2224
B10 Torque Capacity (in-lb) 5620
height_t0_mounting_surface_in_english 5.511811023622
center_distance_in_english 2.755905511811
output_overturning_moment_capacity_inlb_english 3626
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 3.165
maximum_torque_inlb_english 407
output_radial_capactiry_lb_english 2833
Center Thru Hole Diameter (in) 0.75
Height To Mounting Surface (in) 5.5
Mounting Surface Diameter (in) 2.6
Maximum Torque (in-lb) 407
Maximum Torque (Nm) 46
Maximum Torque (Nm) 46
output_radial_capactiry_n_metric 12607
B10 Torque Capacity (Nm) 635
height_t0_mounting_surface_mm_metric 140
Imperial or Metric Product Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.0009
Center Thru Hole Diameter (mm) 19
Output Radial Capacity (N) 12607
output_overturning_moment_capacity_nm_metric 410
Mounting Surface Diameter (mm) 65
Output Thrust/Axial Capacity (N) 9897
Center Distance (mm) 70
b10_torque_capacity_nm_metric 635
center_distance_mm_metric 70
Height To Mounting Surface (mm) 140
center_thru_hole_diameter_mm_metric 19
Internal Inertia (kgm²) 0.0029
Internal Inertia (kgm²) 0.0029
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.007
output_thrust_axial_capacity_n_metric 9897
mounting_surface_diameter_mm_metric 65
Output Overturning Moment Capacity (Nm) 410
DistributorGroup Camco Indexers & Conveyors
Product Series 70RGD
Base Model 70RGD24H14-180_II
Motion ms
Stops 24
Product Function Rotary Positioning
Repeatability (arcsec) ±13
Output Flange
Series 70RGD
Index Period (deg) 180
Family RG
Accuracy (arcsec) ±50
Product Type Flange Output
Back to Top