maximum_torque_inlb_english
832
B10 Torque Capacity (in-lb)
6372
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.006
Maximum Torque (in-lb)
832
b10_torque_capacity_inlb_english
6372
center_thru_hole_diameter_in_english
0.75
output_overturning_moment_capacity_inlb_english
3626
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.093
Output Radial Capacity (lb)
2833
output_radial_capactiry_lb_english
2833
Height To Mounting Surface (in)
5.5
Center Thru Hole Diameter (in)
0.75
Output Overturning Moment Capacity (in-lb)
3626
Internal Inertia (lb-in²)
7
Internal Inertia (lb-in²)
7
Center Distance (in)
2.8
center_distance_in_english
2.755905511811
mounting_surface_diameter_in_english
2.5590551181102
Mounting Surface Diameter (in)
2.6
Output Thrust/Axial Capacity (lb)
2224
height_t0_mounting_surface_in_english
5.511811023622
output_thrust_axial_capacity_lb_english
2224
center_thru_hole_diameter_mm_metric
19
Maximum Torque (Nm)
94
output_overturning_moment_capacity_nm_metric
410
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
center_distance_mm_metric
70
Internal Inertia (kgm²)
0.002
Center Thru Hole Diameter (mm)
19
B10 Torque Capacity (Nm)
720
Center Distance (mm)
70
Internal Inertia (kgm²)
0.002
Mounting Surface Diameter (mm)
65
Maximum Torque (Nm)
94
height_t0_mounting_surface_mm_metric
140
output_radial_capactiry_n_metric
12607
mounting_surface_diameter_mm_metric
65
Output Thrust/Axial Capacity (N)
9897
output_thrust_axial_capacity_n_metric
9897
b10_torque_capacity_nm_metric
720
Imperial or Metric Product
Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
Height To Mounting Surface (mm)
140
Output Overturning Moment Capacity (Nm)
410
Output Radial Capacity (N)
12607