Mounting Surface Diameter (in)
2.6
height_t0_mounting_surface_in_english
5.511811023622
output_overturning_moment_capacity_inlb_english
3626
mounting_surface_diameter_in_english
2.5590551181102
Center Thru Hole Diameter (in)
0.75
Internal Inertia (lb-in²)
9
Center Distance (in)
2.8
Internal Inertia (lb-in²)
9
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
12.306
Height To Mounting Surface (in)
5.5
center_distance_in_english
2.755905511811
output_radial_capactiry_lb_english
2833
output_thrust_axial_capacity_lb_english
2224
center_thru_hole_diameter_in_english
0.75
Output Radial Capacity (lb)
2833
B10 Torque Capacity (in-lb)
7266
b10_torque_capacity_inlb_english
7266
Output Overturning Moment Capacity (in-lb)
3626
Maximum Torque (in-lb)
885
Output Thrust/Axial Capacity (lb)
2224
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.53
maximum_torque_inlb_english
885
output_overturning_moment_capacity_nm_metric
410
height_t0_mounting_surface_mm_metric
140
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
Output Overturning Moment Capacity (Nm)
410
Maximum Torque (Nm)
100
Maximum Torque (Nm)
100
Imperial or Metric Product
Metric
output_thrust_axial_capacity_n_metric
9897
Output Thrust/Axial Capacity (N)
9897
center_distance_mm_metric
70
center_thru_hole_diameter_mm_metric
19
Internal Inertia (kgm²)
0.0026
Mounting Surface Diameter (mm)
65
Center Distance (mm)
70
Center Thru Hole Diameter (mm)
19
b10_torque_capacity_nm_metric
821
Internal Inertia (kgm²)
0.0026
output_radial_capactiry_n_metric
12607
Output Radial Capacity (N)
12607
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
B10 Torque Capacity (Nm)
821
mounting_surface_diameter_mm_metric
65
Height To Mounting Surface (mm)
140