height_t0_mounting_surface_in_english
5.511811023622
Maximum Torque (in-lb)
1982
Output Thrust/Axial Capacity (lb)
2224
output_radial_capactiry_lb_english
2833
Internal Inertia (lb-in²)
9
Output Radial Capacity (lb)
2833
maximum_torque_inlb_english
1982
Internal Inertia (lb-in²)
9
center_thru_hole_diameter_in_english
0.75
B10 Torque Capacity (in-lb)
18674
Output Overturning Moment Capacity (in-lb)
3626
output_overturning_moment_capacity_inlb_english
3626
b10_torque_capacity_inlb_english
18674
Center Thru Hole Diameter (in)
0.75
Center Distance (in)
2.8
Height To Mounting Surface (in)
5.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.65
mounting_surface_diameter_in_english
2.5590551181102
center_distance_in_english
2.755905511811
Mounting Surface Diameter (in)
2.6
output_thrust_axial_capacity_lb_english
2224
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.266
output_radial_capactiry_n_metric
12607
Internal Inertia (kgm²)
0.0026
center_distance_mm_metric
70
Center Thru Hole Diameter (mm)
19
Imperial or Metric Product
Metric
mounting_surface_diameter_mm_metric
65
Center Distance (mm)
70
b10_torque_capacity_nm_metric
2110
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Mounting Surface Diameter (mm)
65
B10 Torque Capacity (Nm)
2110
output_overturning_moment_capacity_nm_metric
410
Output Radial Capacity (N)
12607
Output Overturning Moment Capacity (Nm)
410
output_thrust_axial_capacity_n_metric
9897
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
center_thru_hole_diameter_mm_metric
19
Output Thrust/Axial Capacity (N)
9897
Maximum Torque (Nm)
224
height_t0_mounting_surface_mm_metric
140
Internal Inertia (kgm²)
0.0026
Height To Mounting Surface (mm)
140
Maximum Torque (Nm)
224