Internal Inertia (lb-in²)
8
Maximum Torque (in-lb)
832
Output Radial Capacity (lb)
560
B10 Torque Capacity (in-lb)
6372
Center Distance (in)
2.8
output_overturning_moment_capacity_inlb_english
1545
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.092
maximum_torque_inlb_english
832
output_shaft_dia_in_english
0.98
Output Overturning Moment Capacity (in-lb)
1545
output_radial_capactiry_lb_english
560
center_distance_in_english
2.755905511811
output_thrust_axial_capacity_lb_english
802
Internal Inertia (lb-in²)
8
Output Shaft Diameter (in)
0.98
b10_torque_capacity_inlb_english
6372
Output Thrust/Axial Capacity (lb)
802
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.005
B10 Torque Capacity (Nm)
720
Output Radial Capacity (N)
2492
Center Distance (mm)
70
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
output_radial_capactiry_n_metric
2492
Maximum Torque (Nm)
94
output_shaft_dia_mm_metric
25
b10_torque_capacity_nm_metric
720
Output Shaft Diameter (mm)
25
Output Thrust/Axial Capacity (N)
3569
output_thrust_axial_capacity_n_metric
3569
Output Overturning Moment Capacity (Nm)
175
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.0023
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
center_distance_mm_metric
70
Maximum Torque (Nm)
94
output_overturning_moment_capacity_nm_metric
175
Internal Inertia (kgm²)
0.0023