Output Overturning Moment Capacity (in-lb)
7544
Internal Inertia (lb-in²)
16
output_radial_capactiry_lb_english
4790
mounting_surface_diameter_in_english
3.1496062992126
Mounting Surface Diameter (in)
3.1
Internal Inertia (lb-in²)
16
Center Thru Hole Diameter (in)
1.02
B10 Torque Capacity (in-lb)
12284
center_thru_hole_diameter_in_english
1.02
b10_torque_capacity_inlb_english
12284
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
10.394
Output Thrust/Axial Capacity (lb)
3470
Height To Mounting Surface (in)
7.1
center_distance_in_english
3.1496062992126
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.285
Maximum Torque (in-lb)
1593
height_t0_mounting_surface_in_english
7.0866141732283
Center Distance (in)
3.1
Output Radial Capacity (lb)
4790
output_overturning_moment_capacity_inlb_english
7544
maximum_torque_inlb_english
1593
output_thrust_axial_capacity_lb_english
3470
Output Overturning Moment Capacity (Nm)
852
Center Thru Hole Diameter (mm)
26
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Output Thrust/Axial Capacity (N)
15442
center_distance_mm_metric
80
Output Radial Capacity (N)
21316
output_thrust_axial_capacity_n_metric
15442
Maximum Torque (Nm)
180
output_overturning_moment_capacity_nm_metric
852
Center Distance (mm)
80
center_thru_hole_diameter_mm_metric
26
Maximum Torque (Nm)
180
height_t0_mounting_surface_mm_metric
180
Height To Mounting Surface (mm)
180
Internal Inertia (kgm²)
0.0047
Imperial or Metric Product
Metric
output_radial_capactiry_n_metric
21316
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
b10_torque_capacity_nm_metric
1388
Internal Inertia (kgm²)
0.0047
mounting_surface_diameter_mm_metric
80
B10 Torque Capacity (Nm)
1388
Mounting Surface Diameter (mm)
80