Output Radial Capacity (lb)
4790
Output Overturning Moment Capacity (in-lb)
7544
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.708
Center Distance (in)
3.1
Output Thrust/Axial Capacity (lb)
3470
maximum_torque_inlb_english
2248
mounting_surface_diameter_in_english
3.1496062992126
Internal Inertia (lb-in²)
18
Internal Inertia (lb-in²)
18
Center Thru Hole Diameter (in)
1.02
height_t0_mounting_surface_in_english
7.0866141732283
Mounting Surface Diameter (in)
3.1
Height To Mounting Surface (in)
7.1
center_distance_in_english
3.1496062992126
output_thrust_axial_capacity_lb_english
3470
output_overturning_moment_capacity_inlb_english
7544
output_radial_capactiry_lb_english
4790
Maximum Torque (in-lb)
2248
b10_torque_capacity_inlb_english
20559
center_thru_hole_diameter_in_english
1.02
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.79
B10 Torque Capacity (in-lb)
20559
height_t0_mounting_surface_mm_metric
180
center_thru_hole_diameter_mm_metric
26
Mounting Surface Diameter (mm)
80
B10 Torque Capacity (Nm)
2323
Center Distance (mm)
80
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.0053
output_thrust_axial_capacity_n_metric
15442
Maximum Torque (Nm)
254
output_radial_capactiry_n_metric
21316
Output Thrust/Axial Capacity (N)
15442
output_overturning_moment_capacity_nm_metric
852
Maximum Torque (Nm)
254
Output Overturning Moment Capacity (Nm)
852
center_distance_mm_metric
80
Output Radial Capacity (N)
21316
Height To Mounting Surface (mm)
180
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Center Thru Hole Diameter (mm)
26
Internal Inertia (kgm²)
0.0053
mounting_surface_diameter_mm_metric
80
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
b10_torque_capacity_nm_metric
2323