Center Distance (in)
3.1
Maximum Torque (in-lb)
2779
Output Thrust/Axial Capacity (lb)
1246
output_overturning_moment_capacity_inlb_english
2669
Internal Inertia (lb-in²)
21
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.203
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
9.769
Internal Inertia (lb-in²)
21
Output Shaft Diameter (in)
1.18
output_shaft_dia_in_english
1.18
center_distance_in_english
3.1496062992126
B10 Torque Capacity (in-lb)
25992
output_radial_capactiry_lb_english
1189
output_thrust_axial_capacity_lb_english
1246
maximum_torque_inlb_english
2779
Output Overturning Moment Capacity (in-lb)
2669
b10_torque_capacity_inlb_english
25992
Output Radial Capacity (lb)
1189
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0004
output_radial_capactiry_n_metric
5291
Output Overturning Moment Capacity (Nm)
302
Output Thrust/Axial Capacity (N)
5545
output_thrust_axial_capacity_n_metric
5545
Maximum Torque (Nm)
314
Internal Inertia (kgm²)
0.0061
Internal Inertia (kgm²)
0.0061
Output Radial Capacity (N)
5291
center_distance_mm_metric
80
B10 Torque Capacity (Nm)
2937
Maximum Torque (Nm)
314
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Output Shaft Diameter (mm)
30
output_shaft_dia_mm_metric
30
b10_torque_capacity_nm_metric
2937
Center Distance (mm)
80
output_overturning_moment_capacity_nm_metric
302