Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1432
Mounting Surface Diameter (in)
37.0
b10_torque_capacity_inlb_english
37
height_t0_mounting_surface_in_english
19.685039370079
output_radial_capactiry_lb_english
52600
B10 Torque Capacity (in-lb)
37
output_thrust_axial_capacity_lb_english
75850
Maximum Torque (in-lb)
90828
Output Thrust/Axial Capacity (lb)
75850
center_distance_in_english
9.6456692913386
center_thru_hole_diameter_in_english
4.13
Internal Inertia (lb-in²)
129000
Output Radial Capacity (lb)
52600
Internal Inertia (lb-in²)
129000
Output Overturning Moment Capacity (in-lb)
977500
Center Thru Hole Diameter (in)
4.13
mounting_surface_diameter_in_english
37.007874015748
Height To Mounting Surface (in)
19.7
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
226
Center Distance (in)
9.6
maximum_torque_inlb_english
90828
output_overturning_moment_capacity_inlb_english
977500
Maximum Torque (Nm)
10263
center_thru_hole_diameter_mm_metric
105
mounting_surface_diameter_mm_metric
940
Imperial or Metric Product
Metric
Maximum Torque (Nm)
10263
height_t0_mounting_surface_mm_metric
500
B10 Torque Capacity (Nm)
8808
Internal Inertia (kgm²)
37.8
output_overturning_moment_capacity_nm_metric
110452
b10_torque_capacity_nm_metric
8808
center_distance_mm_metric
245
Center Thru Hole Diameter (mm)
105
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.419
Mounting Surface Diameter (mm)
940.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.066
output_thrust_axial_capacity_n_metric
337532.5
Center Distance (mm)
245
output_radial_capactiry_n_metric
234070
Internal Inertia (kgm²)
37.8
Output Overturning Moment Capacity (Nm)
110452
Output Radial Capacity (N)
234070
Height To Mounting Surface (mm)
500
Output Thrust/Axial Capacity (N)
337532.5