Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3338
Center Distance (in)
9.6
Output Radial Capacity (lb)
52600
center_thru_hole_diameter_in_english
4.13
Maximum Torque (in-lb)
164070
Output Overturning Moment Capacity (in-lb)
977500
output_radial_capactiry_lb_english
52600
maximum_torque_inlb_english
164070
Internal Inertia (lb-in²)
142900
Mounting Surface Diameter (in)
37.0
b10_torque_capacity_inlb_english
37
Center Thru Hole Diameter (in)
4.13
center_distance_in_english
9.6456692913386
height_t0_mounting_surface_in_english
19.685039370079
Height To Mounting Surface (in)
19.7
output_thrust_axial_capacity_lb_english
75850
mounting_surface_diameter_in_english
37.007874015748
Output Thrust/Axial Capacity (lb)
75850
B10 Torque Capacity (in-lb)
37
output_overturning_moment_capacity_inlb_english
977500
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
618
Internal Inertia (lb-in²)
142900
Internal Inertia (kgm²)
41.8
b10_torque_capacity_nm_metric
16007
Output Overturning Moment Capacity (Nm)
110452
center_distance_mm_metric
245
Height To Mounting Surface (mm)
500
output_thrust_axial_capacity_n_metric
337532.5
B10 Torque Capacity (Nm)
16007
Maximum Torque (Nm)
18539
Center Distance (mm)
245
center_thru_hole_diameter_mm_metric
105
Output Thrust/Axial Capacity (N)
337532.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.181
height_t0_mounting_surface_mm_metric
500
output_overturning_moment_capacity_nm_metric
110452
Center Thru Hole Diameter (mm)
105
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.977
mounting_surface_diameter_mm_metric
940
Mounting Surface Diameter (mm)
940.0
output_radial_capactiry_n_metric
234070
Internal Inertia (kgm²)
41.8
Output Radial Capacity (N)
234070
Maximum Torque (Nm)
18539