b10_torque_capacity_inlb_english
37
Output Thrust/Axial Capacity (lb)
75850
center_distance_in_english
9.6456692913386
center_thru_hole_diameter_in_english
4.13
height_t0_mounting_surface_in_english
19.685039370079
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3103
Center Thru Hole Diameter (in)
4.13
Mounting Surface Diameter (in)
37.0
Internal Inertia (lb-in²)
142900
output_radial_capactiry_lb_english
52600
Center Distance (in)
9.6
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15072
mounting_surface_diameter_in_english
37.007874015748
output_overturning_moment_capacity_inlb_english
977500
Output Overturning Moment Capacity (in-lb)
977500
Height To Mounting Surface (in)
19.7
Internal Inertia (lb-in²)
142900
Maximum Torque (in-lb)
182124
output_thrust_axial_capacity_lb_english
75850
maximum_torque_inlb_english
182124
Output Radial Capacity (lb)
52600
B10 Torque Capacity (in-lb)
37
Center Thru Hole Diameter (mm)
105
output_radial_capactiry_n_metric
234070
b10_torque_capacity_nm_metric
19571
Internal Inertia (kgm²)
41.8
Mounting Surface Diameter (mm)
940.0
B10 Torque Capacity (Nm)
19571
Center Distance (mm)
245
Output Overturning Moment Capacity (Nm)
110452
Output Radial Capacity (N)
234070
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
500
height_t0_mounting_surface_mm_metric
500
mounting_surface_diameter_mm_metric
940
Maximum Torque (Nm)
20579
output_overturning_moment_capacity_nm_metric
110452
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
4.411
center_distance_mm_metric
245
output_thrust_axial_capacity_n_metric
337532.5
Internal Inertia (kgm²)
41.8
Maximum Torque (Nm)
20579
Output Thrust/Axial Capacity (N)
337532.5
center_thru_hole_diameter_mm_metric
105
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.908